Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
9276 - 9300 of 13198 | Results Per Page | View | Unit of Measure
« 371 372 373 374 375 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Duplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Add To Cart
Request Quote
9276 - 9300 of 13198 | Results Per Page | View | Unit of Measure
« 371 372 373 374 375 »