Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9116HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9116HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9116HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9116HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9116HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9116HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9116HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9116HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9116HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9116HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9116HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9116HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9116WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9116HXCRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9116HXCRQULFS637 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9116HXCRTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9116HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9116HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9116HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9116HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9116HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9116HXVVQULFS637 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9116HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9116HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9116HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |