All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  


This category has 9,349 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 926 - 950 of 1000 « 36 37 38 39 40 

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV202WICRQUL Quadruplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
44 mm
1.7324
in
25 º 4400 N
980
lbf
9250 N
2080
lbf
STEEL CAD Icon (for items table)
3MVC202WICRQUL Quadruplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
44 mm
1.7324
in
25 º 3880 N
870
lbf
9250 N
2080
lbf
Ceramic CAD Icon (for items table)
2MM202WICRQUL Quadruplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
44 mm
1.7324
in
15 º 4500 N
1010
lbf
9580 N
2200
lbf
STEEL CAD Icon (for items table)
2MMC202WICRQUL Quadruplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
44 mm
1.7324
in
15 º 4010 N
900
lbf
9580 N
2200
lbf
Ceramic CAD Icon (for items table)
3MMC202WICRQUL Quadruplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
44 mm
1.7324
in
25 º 3880 N
870
lbf
9250 N
2080
lbf
Ceramic CAD Icon (for items table)
3MM202WICRQUL Quadruplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
44 mm
1.7324
in
25 º 4400 N
980
lbf
9250 N
2080
lbf
STEEL CAD Icon (for items table)
3MMC202WI DUL Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
25 º 3880 N
870
lbf
9250 N
2080
lbf
Ceramic CAD Icon (for items table)
3MM202WI SUM Single 15 mm 35 mm
1.378
in
11 mm
0.4331
in
11 mm
0.4331
in
25 º 4400 N
980
lbf
9250 N
2080
lbf
STEEL CAD Icon (for items table)
3MM202WI SUL Single 15 mm 35 mm
1.378
in
11 mm
0.4331
in
11 mm
0.4331
in
25 º 4400 N
980
lbf
9250 N
2080
lbf
STEEL CAD Icon (for items table)
3MM202WI DUM Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
25 º 4400 N
980
lbf
9250 N
2080
lbf
STEEL CAD Icon (for items table)
3MM202WI DUL Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
25 º 4400 N
980
lbf
9250 N
2080
lbf
STEEL CAD Icon (for items table)
2MM202WI SUL Single 15 mm 35 mm
1.378
in
11 mm
0.4331
in
11 mm
0.4331
in
15 º 4500 N
1010
lbf
9580 N
2200
lbf
STEEL CAD Icon (for items table)
2MM302WICRSUH Single 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
13 mm
0.5118
in
15 º 5810 N
1320
lbf
12900 N
2700
lbf
STEEL CAD Icon (for items table)
2MMC302WICRSUH Single 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
13 mm
0.5118
in
15 º 5170 N
1160
lbf
12900 N
2700
lbf
Ceramic CAD Icon (for items table)
3MM302WICRSUH Single 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
13 mm
0.5118
in
25 º 5600 N
1270
lbf
11600 N
2600
lbf
STEEL CAD Icon (for items table)
3MMC302WICRSUH Single 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
13 mm
0.5118
in
25 º 5000 N
1120
lbf
11600 N
2600
lbf
Ceramic CAD Icon (for items table)
2MM302WICRDUH Duplex 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
26 mm
1.0236
in
15 º 5810 N
1320
lbf
12900 N
2700
lbf
STEEL CAD Icon (for items table)
2MMC302WICRDUH Duplex 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
26 mm
1.0236
in
15 º 5170 N
1160
lbf
12900 N
2700
lbf
Ceramic CAD Icon (for items table)
3MM302WICRDUH Duplex 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
26 mm
1.0236
in
25 º 5600 N
1270
lbf
11600 N
2600
lbf
STEEL CAD Icon (for items table)
3MMC302WICRDUH Duplex 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
26 mm
1.0236
in
25 º 5000 N
1120
lbf
11600 N
2600
lbf
Ceramic CAD Icon (for items table)
2MM302WICRTUH Triplex 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
39 mm
1.5354
in
15 º 5810 N
1320
lbf
12900 N
2700
lbf
STEEL CAD Icon (for items table)
2MMC302WICRTUH Triplex 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
39 mm
1.5354
in
15 º 5170 N
1160
lbf
12900 N
2700
lbf
Ceramic CAD Icon (for items table)
3MM302WICRTUH Triplex 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
39 mm
1.5354
in
25 º 5600 N
1270
lbf
11600 N
2600
lbf
STEEL CAD Icon (for items table)
3MMC302WICRTUH Triplex 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
39 mm
1.5354
in
25 º 5000 N
1120
lbf
11600 N
2600
lbf
Ceramic CAD Icon (for items table)
2MM302WICRQUH Quadruplex 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
52 mm
2.0472
in
15 º 5810 N
1320
lbf
12900 N
2700
lbf
STEEL CAD Icon (for items table)
  Results 926 - 950 of 1000 « 36 37 38 39 40