Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 13,198 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 951 - 975 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC9302WICRSUL Single 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.276 in
7
mm
25 º 460 lbf
2030
N
980 lbf
4360
N
Ceramic
2MM9302WICRSUL Single 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.276 in
7
mm
15 º 530 lbf
2370
N
1030 lbf
4560
N
STEEL
2MMC9302WICRSUL Single 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.276 in
7
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
Ceramic
3MM9302WICRSUL Single 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.276 in
7
mm
25 º 510 lbf
2280
N
980 lbf
4360
N
STEEL
3MMC9302WICRSUL Single 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.276 in
7
mm
25 º 460 lbf
2030
N
980 lbf
4360
N
Ceramic
2MV9302WICRDUL Duplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.551 in
14
mm
15 º 530 lbf
2370
N
1030 lbf
4560
N
STEEL
2MVC9302WICRDUL Duplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.551 in
14
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
Ceramic
3MV9302WICRDUL Duplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.551 in
14
mm
25 º 510 lbf
2280
N
980 lbf
4360
N
STEEL
3MVC9302WICRDUL Duplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.551 in
14
mm
25 º 460 lbf
2030
N
980 lbf
4360
N
Ceramic
2MM9302WICRDUL Duplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.551 in
14
mm
15 º 530 lbf
2370
N
1030 lbf
4560
N
STEEL
2MMC9302WICRDUL Duplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.551 in
14
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
Ceramic
3MM9302WICRDUL Duplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.551 in
14
mm
25 º 510 lbf
2280
N
980 lbf
4360
N
STEEL
3MMC9302WICRDUL Duplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.551 in
14
mm
25 º 460 lbf
2030
N
980 lbf
4360
N
Ceramic
2MV9302WICRTUL Triplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.827 in
21
mm
15 º 530 lbf
2370
N
1030 lbf
4560
N
STEEL
2MVC9302WICRTUL Triplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.827 in
21
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
Ceramic
3MV9302WICRTUL Triplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.827 in
21
mm
25 º 510 lbf
2280
N
980 lbf
4360
N
STEEL
3MVC9302WICRTUL Triplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.827 in
21
mm
25 º 460 lbf
2030
N
980 lbf
4360
N
Ceramic
2MM9302WICRTUL Triplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.827 in
21
mm
15 º 530 lbf
2370
N
1030 lbf
4560
N
STEEL
2MMC9302WICRTUL Triplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.827 in
21
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
Ceramic
3MM9302WICRTUL Triplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.827 in
21
mm
25 º 510 lbf
2280
N
980 lbf
4360
N
STEEL
3MMC9302WICRTUL Triplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.827 in
21
mm
25 º 460 lbf
2030
N
980 lbf
4360
N
Ceramic
2MV9302WICRQUL Quadruplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
1.102 in
28
mm
15 º 530 lbf
2370
N
1030 lbf
4560
N
STEEL
2MVC9302WICRQUL Quadruplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
1.102 in
28
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
Ceramic
3MV9302WICRQUL Quadruplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
1.102 in
28
mm
25 º 510 lbf
2280
N
980 lbf
4360
N
STEEL
3MVC9302WICRQUL Quadruplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
1.102 in
28
mm
25 º 460 lbf
2030
N
980 lbf
4360
N
Ceramic
  Results 951 - 975 of 1000 « 36 37 38 39 40 
<