All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
>
View Items
This category has 9,349 items. Only the first 1000 records are returned.
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 951 - 975 of 1000
«
36
37
38
39
40
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Bearing Width
Total Width
Contact Angle
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Ball Type
CAD
2MMC302WICRQUH
Quadruplex
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
52
mm
2.0472
in
15
º
5170
N
1160
lbf
12900
N
2700
lbf
Ceramic
3MM302WICRQUH
Quadruplex
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
52
mm
2.0472
in
25
º
5600
N
1270
lbf
11600
N
2600
lbf
STEEL
3MMC302WICRQUH
Quadruplex
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
52
mm
2.0472
in
25
º
5000
N
1120
lbf
11600
N
2600
lbf
Ceramic
2MM302WICRSUM
Single
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
13
mm
0.5118
in
15
º
5810
N
1320
lbf
12900
N
2700
lbf
STEEL
2MMC302WICRSUM
Single
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
13
mm
0.5118
in
15
º
5170
N
1160
lbf
12900
N
2700
lbf
Ceramic
3MM302WICRSUM
Single
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
13
mm
0.5118
in
25
º
5600
N
1270
lbf
11600
N
2600
lbf
STEEL
3MMC302WICRSUM
Single
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
13
mm
0.5118
in
25
º
5000
N
1120
lbf
11600
N
2600
lbf
Ceramic
2MM302WICRDUM
Duplex
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
26
mm
1.0236
in
15
º
5810
N
1320
lbf
12900
N
2700
lbf
STEEL
2MMC302WICRDUM
Duplex
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
26
mm
1.0236
in
15
º
5170
N
1160
lbf
12900
N
2700
lbf
Ceramic
3MM302WICRDUM
Duplex
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
26
mm
1.0236
in
25
º
5600
N
1270
lbf
11600
N
2600
lbf
STEEL
3MMC302WICRDUM
Duplex
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
26
mm
1.0236
in
25
º
5000
N
1120
lbf
11600
N
2600
lbf
Ceramic
2MM302WICRTUM
Triplex
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
39
mm
1.5354
in
15
º
5810
N
1320
lbf
12900
N
2700
lbf
STEEL
2MMC302WICRTUM
Triplex
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
39
mm
1.5354
in
15
º
5170
N
1160
lbf
12900
N
2700
lbf
Ceramic
3MM302WICRTUM
Triplex
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
39
mm
1.5354
in
25
º
5600
N
1270
lbf
11600
N
2600
lbf
STEEL
3MMC302WICRTUM
Triplex
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
39
mm
1.5354
in
25
º
5000
N
1120
lbf
11600
N
2600
lbf
Ceramic
2MM302WICRQUM
Quadruplex
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
52
mm
2.0472
in
15
º
5810
N
1320
lbf
12900
N
2700
lbf
STEEL
2MMC302WICRQUM
Quadruplex
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
52
mm
2.0472
in
15
º
5170
N
1160
lbf
12900
N
2700
lbf
Ceramic
3MM302WICRQUM
Quadruplex
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
52
mm
2.0472
in
25
º
5600
N
1270
lbf
11600
N
2600
lbf
STEEL
3MMC302WICRQUM
Quadruplex
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
52
mm
2.0472
in
25
º
5000
N
1120
lbf
11600
N
2600
lbf
Ceramic
2MM302WICRSUL
Single
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
13
mm
0.5118
in
15
º
5810
N
1320
lbf
12900
N
2700
lbf
STEEL
2MMC302WICRSUL
Single
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
13
mm
0.5118
in
15
º
5170
N
1160
lbf
12900
N
2700
lbf
Ceramic
3MM302WICRSUL
Single
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
13
mm
0.5118
in
25
º
5600
N
1270
lbf
11600
N
2600
lbf
STEEL
3MMC302WICRSUL
Single
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
13
mm
0.5118
in
25
º
5000
N
1120
lbf
11600
N
2600
lbf
Ceramic
2MM302WICRDUL
Duplex
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
26
mm
1.0236
in
15
º
5810
N
1320
lbf
12900
N
2700
lbf
STEEL
2MMC302WICRDUL
Duplex
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
26
mm
1.0236
in
15
º
5170
N
1160
lbf
12900
N
2700
lbf
Ceramic
Results 951 - 975 of 1000
«
36
37
38
39
40