COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
9901 - 9925 of 13198 | Results Per Page | View | Unit of Measure
« 396 397 398 399 400 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
9901 - 9925 of 13198 | Results Per Page | View | Unit of Measure
« 396 397 398 399 400 »