Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
9926 - 9950 of 13198 | Results Per Page | View | Unit of Measure
« 396 397 398 399 400 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.7874 in20 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 5.9055 in150 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 5.9055 in150 mm N/A 1.1024 in28 mm N/A 2.0472 in52 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
9926 - 9950 of 13198 | Results Per Page | View | Unit of Measure
« 396 397 398 399 400 »