Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9300WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9300WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3510 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9300WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 330 lbf1460 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3510 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9300WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 360 lbf1580 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9300WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9300WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3510 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9300WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 330 lbf1460 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3510 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9300WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 360 lbf1580 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9300WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9300WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3510 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9300WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 330 lbf1460 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3510 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9300WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 360 lbf1580 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9300WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9300WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3510 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9300WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 330 lbf1460 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3510 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9300WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 360 lbf1580 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9300WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9300WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3510 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9300WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 330 lbf1460 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3510 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9300WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 360 lbf1580 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9300WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.866 in22 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 320 lbf1410 N | Ce - Dynamic Radial Rating (per row) N/A 760 lbf3380 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9300WICRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 330 lbf1460 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3510 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9300HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 2.5984 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 330 lbf1460 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3510 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9300HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 330 lbf1460 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3510 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9300HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Bearing Width N/A 0.2362 in6 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 330 lbf1460 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3510 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |