Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
76 - 100 of 9349 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Duplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 25 º N/A 1410 N320 lbf N/A 3380 N760 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 15 º N/A 1640 N370 lbf N/A 3510 N790 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 15 º N/A 1460 N330 lbf N/A 3510 N790 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 25 º N/A 1580 N360 lbf N/A 3380 N760 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 25 º N/A 1410 N320 lbf N/A 3380 N760 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 15 º N/A 1640 N370 lbf N/A 3510 N790 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 15 º N/A 1460 N330 lbf N/A 3510 N790 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 25 º N/A 1580 N360 lbf N/A 3380 N760 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 25 º N/A 1410 N320 lbf N/A 3380 N760 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 15 º N/A 1640 N370 lbf N/A 3510 N790 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 15 º N/A 1460 N330 lbf N/A 3510 N790 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 25 º N/A 1580 N360 lbf N/A 3380 N760 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 25 º N/A 1410 N320 lbf N/A 3380 N760 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 24 mm0.9448 in N/A 15 º N/A 1640 N370 lbf N/A 3510 N790 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 24 mm0.9448 in N/A 15 º N/A 1460 N330 lbf N/A 3510 N790 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 24 mm0.9448 in N/A 25 º N/A 1580 N360 lbf N/A 3380 N760 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 24 mm0.9448 in N/A 25 º N/A 1410 N320 lbf N/A 3380 N760 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 24 mm0.9448 in N/A 15 º N/A 1640 N370 lbf N/A 3510 N790 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 24 mm0.9448 in N/A 15 º N/A 1460 N330 lbf N/A 3510 N790 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 24 mm0.9448 in N/A 25 º N/A 1580 N360 lbf N/A 3380 N760 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 24 mm0.9448 in N/A 25 º N/A 1410 N320 lbf N/A 3380 N760 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 15 º N/A 2200 N490 lbf N/A 5410 N1210 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 15 º N/A 1960 N436 lbf N/A 5410 N1210 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 25 º N/A 2140 N480 lbf N/A 5300 N1190 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 25 º N/A 1870 N430 lbf N/A 5300 N1190 lbf N/A Ceramic N/A CAD Icon (for items table)
76 - 100 of 9349 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »