Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 13,198 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 976 - 1000 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9302WICRQUL Quadruplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
1.102 in
28
mm
15 º 530 lbf
2370
N
1030 lbf
4560
N
STEEL
2MMC9302WICRQUL Quadruplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
1.102 in
28
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
Ceramic
3MM9302WICRQUL Quadruplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
1.102 in
28
mm
25 º 510 lbf
2280
N
980 lbf
4360
N
STEEL
3MMC9302WICRQUL Quadruplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
1.102 in
28
mm
25 º 460 lbf
2030
N
980 lbf
4360
N
Ceramic
3MM9302WI DUMFS637 Duplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.551 in
14
mm
25 º 510 lbf
2280
N
980 lbf
4360
N
STEEL
3MM9302WI DUL Duplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.551 in
14
mm
25 º 510 lbf
2280
N
980 lbf
4360
N
STEEL
2MM9302WI DUM Duplex 15 mm 1.102 in
28
mm
0.276 in
7
mm
0.551 in
14
mm
15 º 530 lbf
2370
N
1030 lbf
4560
N
STEEL
2MMV9302HXVVDUHFS934 Duplex 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
0.7086 in
18
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
STEEL
2MMV9302HXVVDULFS637 Duplex 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
0.5512 in
14
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
STEEL
2MMV9302HXVVDULFS934 Duplex 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
0.5512 in
14
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
STEEL
2MMV9302HXVVDUMFS934 Duplex 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
0.5512 in
14
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
STEEL
2MMV9302HXVVQUHFS934 Quadruplex 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
0.5512 in
14
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
STEEL
2MMV9302HXVVQULFS934 Quadruplex 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
1.1024 in
28
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
STEEL
2MMV9302HXVVQUMFS934 Quadruplex 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
1.1024 in
28
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
STEEL
2MMV9302HXVVSUHFS934 Single 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
1.1024 in
28
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
STEEL
2MMV9302HXVVSULFS637 Single 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
0.2756 in
7
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
STEEL
2MMV9302HXVVSULFS934 Single 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
0.2756 in
7
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
STEEL
2MMV9302HXVVSUMFS934 Single 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
0.2756 in
7
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
STEEL
2MMV9302HXVVTUHFS934 Triplex 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
0.2756 in
7
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
STEEL
2MMV9302HXVVTULFS934 Triplex 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
0.8268 in
21
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
STEEL
2MMV9302HXVVTUMFS934 Triplex 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
0.8268 in
21
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
STEEL
2MMVC9302HXVVDUHFS934 Duplex 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
0.7086 in
18
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
Ceramic
2MMVC9302HXVVDULFS637 Duplex 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
0.5512 in
14
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
Ceramic
2MMVC9302HXVVDULFS934 Duplex 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
0.5512 in
14
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
Ceramic
2MMVC9302HXVVDUMFS934 Duplex 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
0.5512 in
14
mm
15 º 470 lbf
2110
N
1030 lbf
4560
N
Ceramic
  Results 976 - 1000 of 1000 « 36 37 38 39 40 
<