All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  


This category has 9,349 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 976 - 1000 of 1000 « 36 37 38 39 40 

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM302WICRDUL Duplex 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
26 mm
1.0236
in
25 º 5600 N
1270
lbf
11600 N
2600
lbf
STEEL CAD Icon (for items table)
3MMC302WICRDUL Duplex 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
26 mm
1.0236
in
25 º 5000 N
1120
lbf
11600 N
2600
lbf
Ceramic CAD Icon (for items table)
2MM302WICRTUL Triplex 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
39 mm
1.5354
in
15 º 5810 N
1320
lbf
12900 N
2700
lbf
STEEL CAD Icon (for items table)
2MMC302WICRTUL Triplex 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
39 mm
1.5354
in
15 º 5170 N
1160
lbf
12900 N
2700
lbf
Ceramic CAD Icon (for items table)
3MM302WICRTUL Triplex 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
39 mm
1.5354
in
25 º 5600 N
1270
lbf
11600 N
2600
lbf
STEEL CAD Icon (for items table)
3MMC302WICRTUL Triplex 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
39 mm
1.5354
in
25 º 5000 N
1120
lbf
11600 N
2600
lbf
Ceramic CAD Icon (for items table)
2MM302WICRQUL Quadruplex 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
52 mm
2.0472
in
15 º 5810 N
1320
lbf
12900 N
2700
lbf
STEEL CAD Icon (for items table)
2MMC302WICRQUL Quadruplex 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
52 mm
2.0472
in
15 º 5170 N
1160
lbf
12900 N
2700
lbf
Ceramic CAD Icon (for items table)
3MM302WICRQUL Quadruplex 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
52 mm
2.0472
in
25 º 5600 N
1270
lbf
11600 N
2600
lbf
STEEL CAD Icon (for items table)
3MMC302WICRQUL Quadruplex 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
52 mm
2.0472
in
25 º 5000 N
1120
lbf
11600 N
2600
lbf
Ceramic CAD Icon (for items table)
2MM302WI DUL Duplex 15 mm 42 mm
1.6535
in
13 mm
0.5118
in
26 mm
1.0236
in
15 º 5810 N
1320
lbf
12900 N
2700
lbf
STEEL CAD Icon (for items table)
2MV9303WICRSUH Single 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
7 mm
0.2756
in
15 º 2800 N
630
lbf
4970 N
1120
lbf
STEEL CAD Icon (for items table)
2MVC9303WICRSUH Single 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
7 mm
0.2756
in
15 º 2500 N
560
lbf
4970 N
1120
lbf
Ceramic CAD Icon (for items table)
3MV9303WICRSUH Single 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
7 mm
0.2756
in
25 º 2680 N
600
lbf
4740 N
1070
lbf
STEEL CAD Icon (for items table)
3MVC9303WICRSUH Single 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
7 mm
0.2756
in
25 º 2380 N
540
lbf
4740 N
1070
lbf
Ceramic CAD Icon (for items table)
2MM9303WICRSUH Single 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
7 mm
0.2756
in
15 º 2800 N
630
lbf
4970 N
1120
lbf
STEEL CAD Icon (for items table)
2MMC9303WICRSUH Single 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
7 mm
0.2756
in
15 º 2500 N
560
lbf
4970 N
1120
lbf
Ceramic CAD Icon (for items table)
3MM9303WICRSUH Single 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
7 mm
0.2756
in
25 º 2680 N
600
lbf
4740 N
1070
lbf
STEEL CAD Icon (for items table)
3MMC9303WICRSUH Single 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
7 mm
0.2756
in
25 º 2380 N
540
lbf
4740 N
1070
lbf
Ceramic CAD Icon (for items table)
2MV9303WICRDUH Duplex 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
14 mm
0.5512
in
15 º 2800 N
630
lbf
4970 N
1120
lbf
STEEL CAD Icon (for items table)
2MVC9303WICRDUH Duplex 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
14 mm
0.5512
in
15 º 2500 N
560
lbf
4970 N
1120
lbf
Ceramic CAD Icon (for items table)
3MV9303WICRDUH Duplex 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
14 mm
0.5512
in
25 º 2680 N
600
lbf
4740 N
1070
lbf
STEEL CAD Icon (for items table)
3MVC9303WICRDUH Duplex 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
14 mm
0.5512
in
25 º 2380 N
540
lbf
4740 N
1070
lbf
Ceramic CAD Icon (for items table)
2MM9303WICRDUH Duplex 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
14 mm
0.5512
in
15 º 2800 N
630
lbf
4970 N
1120
lbf
STEEL CAD Icon (for items table)
2MMC9303WICRDUH Duplex 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
14 mm
0.5512
in
15 º 2500 N
560
lbf
4970 N
1120
lbf
Ceramic CAD Icon (for items table)
  Results 976 - 1000 of 1000 « 36 37 38 39 40