Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
10301 - 10325 of 13198 | Results Per Page | View | Unit of Measure
« 411 412 413 414 415 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Add To Cart
Request Quote
10301 - 10325 of 13198 | Results Per Page | View | Unit of Measure
« 411 412 413 414 415 »