Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9302HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9302HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9302HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9302HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9302HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9302HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9302HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9302HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9302HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9302HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9302HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9302HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 460 lbf2030 N | Ce - Dynamic Radial Rating (per row) N/A 980 lbf4360 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9102HXCRDUX | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9102HXCRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9102HXCRSUX | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9102HXCRTUX | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9102HXCRDUX | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9102HXCRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9102HXCRSUX | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9102HXCRTUX | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9102HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 730 lbf3200 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9102HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 730 lbf3200 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9102WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 820 lbf3600 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9102HXCRSUL FS545 | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 730 lbf3200 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9102HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 730 lbf3200 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |