Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2101 - 2150 of 13198 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
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
Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MMC9104WICRSUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
3MM9104WICRSUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
3MMC9104WICRSUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
2MV9104WICRSUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
2MVC9104WICRSUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
3MV9104WICRSUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
3MVC9104WICRSUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
2MM9104WICRDUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9104WICRDUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
3MM9104WICRDUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
3MMC9104WICRDUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
2MV9104WICRDUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
2MVC9104WICRDUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
3MV9104WICRDUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
3MVC9104WICRDUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
2MM9104WICRTUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9104WICRTUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
3MM9104WICRTUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
3MMC9104WICRTUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
2MV9104WICRTUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
2MVC9104WICRTUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
3MV9104WICRTUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
3MVC9104WICRTUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
2MM9104WICRQUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9104WICRQUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
3MM9104WICRQUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
3MMC9104WICRQUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
2MV9104WICRQUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
2MVC9104WICRQUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
3MV9104WICRQUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
3MVC9104WICRQUM N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
2MM9104WICRSUL N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9104WICRSUL N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
3MM9104WICRSUL N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
3MMC9104WICRSUL N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
2MV9104WICRSUL N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
2MVC9104WICRSUL N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
3MV9104WICRSUL N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
3MVC9104WICRSUL N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
2MM9104WICRDUL N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9104WICRDUL N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
3MM9104WICRDUL N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
3MMC9104WICRDUL N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
2MV9104WICRDUL N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
2MVC9104WICRDUL N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
3MV9104WICRDUL N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
3MVC9104WICRDUL N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
2MM9104WICRTUL N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9104WICRTUL N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A 15 º N/A CAD Icon (for items table)
3MM9104WICRTUL N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A 25 º N/A CAD Icon (for items table)
2101 - 2150 of 13198 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »