COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
10776 - 10800 of 13198 | Results Per Page | View | Unit of Measure
« 431 432 433 434 435 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Quadruplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
10776 - 10800 of 13198 | Results Per Page | View | Unit of Measure
« 431 432 433 434 435 »