COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
10926 - 10950 of 13198 | Results Per Page | View | Unit of Measure
« 436 437 438 439 440 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Duplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 25 º N/A 30100 lbf133900 N N/A 44200 lbf196800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 15 º N/A 35100 lbf155900 N N/A 46000 lbf204400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 15 º N/A 31200 lbf138800 N N/A 46000 lbf204400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 25 º N/A 33800 lbf150400 N N/A 44200 lbf196800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 25 º N/A 30100 lbf133900 N N/A 44200 lbf196800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 15 º N/A 35100 lbf155900 N N/A 46000 lbf204400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 15 º N/A 31200 lbf138800 N N/A 46000 lbf204400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 25 º N/A 33800 lbf150400 N N/A 44200 lbf196800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 25 º N/A 30100 lbf133900 N N/A 44200 lbf196800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 15 º N/A 35100 lbf155900 N N/A 46000 lbf204400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 15 º N/A 31200 lbf138800 N N/A 46000 lbf204400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 25 º N/A 33800 lbf150400 N N/A 44200 lbf196800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 25 º N/A 30100 lbf133900 N N/A 44200 lbf196800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 35100 lbf155900 N N/A 46000 lbf204400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 31200 lbf138800 N N/A 46000 lbf204400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 25 º N/A 33800 lbf150400 N N/A 44200 lbf196800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 25 º N/A 30100 lbf133900 N N/A 44200 lbf196800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 15 º N/A 35100 lbf155900 N N/A 46000 lbf204400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 15 º N/A 31200 lbf138800 N N/A 46000 lbf204400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 25 º N/A 33800 lbf150400 N N/A 44200 lbf196800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 25 º N/A 30100 lbf133900 N N/A 44200 lbf196800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 15 º N/A 35100 lbf155900 N N/A 46000 lbf204400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 15 º N/A 31200 lbf138800 N N/A 46000 lbf204400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 25 º N/A 33800 lbf150400 N N/A 44200 lbf196800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 95 mm N/A 7.8740 in200 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 25 º N/A 30100 lbf133900 N N/A 44200 lbf196800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
10926 - 10950 of 13198 | Results Per Page | View | Unit of Measure
« 436 437 438 439 440 »