Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2201 - 2250 of 13198 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
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
Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MM204WICRSUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
2MMC204WICRSUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
3MMC204WICRSUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
3MM204WICRSUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
2MV204WICRSUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
3MV204WICRSUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
2MVC204WICRSUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
3MVC204WICRSUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
2MM204WICRDUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
2MMC204WICRDUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
3MMC204WICRDUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
3MM204WICRDUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
2MV204WICRDUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
3MV204WICRDUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
2MVC204WICRDUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
3MVC204WICRDUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
2MM204WICRTUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
2MMC204WICRTUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
3MMC204WICRTUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
3MM204WICRTUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
2MV204WICRTUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
3MV204WICRTUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
2MVC204WICRTUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
3MVC204WICRTUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
2MM204WICRQUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
2MMC204WICRQUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
3MMC204WICRQUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
3MM204WICRQUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
2MV204WICRQUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
3MV204WICRQUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
2MVC204WICRQUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
3MVC204WICRQUM N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
2MM204WICRSUL N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
2MMC204WICRSUL N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
3MMC204WICRSUL N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
3MM204WICRSUL N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
2MV204WICRSUL N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
3MV204WICRSUL N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
2MVC204WICRSUL N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
3MVC204WICRSUL N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
2MM204WICRDUL N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
2MMC204WICRDUL N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
3MMC204WICRDUL N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
3MM204WICRDUL N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
2MV204WICRDUL N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
3MV204WICRDUL N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
2MVC204WICRDUL N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
3MVC204WICRDUL N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A 25 º N/A CAD Icon (for items table)
2MM204WICRTUL N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
2MMC204WICRTUL N/A 20 mm N/A 1.850 in47 mm N/A 0.551 in14 mm N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A 15 º N/A CAD Icon (for items table)
2201 - 2250 of 13198 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »