COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
11526 - 11550 of 13198 | Results Per Page | View | Unit of Measure
« 461 462 463 464 465 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
11526 - 11550 of 13198 | Results Per Page | View | Unit of Measure
« 461 462 463 464 465 »