COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
11651 - 11675 of 13198 | Results Per Page | View | Unit of Measure
« 466 467 468 469 470 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.8347 in72 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.8347 in72 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.0472 in52 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
11651 - 11675 of 13198 | Results Per Page | View | Unit of Measure
« 466 467 468 469 470 »