Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9102WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9102WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 820 lbf3600 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9102WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 730 lbf3200 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9102WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 790 lbf3530 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9102WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9102WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 820 lbf3600 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9102WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 730 lbf3200 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9102WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 790 lbf3530 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9102WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9102WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 820 lbf3600 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9102WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 730 lbf3200 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9102WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 790 lbf3530 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9102WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9102WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 820 lbf3600 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9102WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 730 lbf3200 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9102WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 790 lbf3530 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9102WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9102WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 820 lbf3600 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9102WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 730 lbf3200 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9102WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 790 lbf3530 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9102WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9102WICRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 820 lbf3600 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9102WICRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 730 lbf3200 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9102WICRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 790 lbf3530 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9102WICRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |