Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9102WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 730 lbf3200 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9102WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 790 lbf3530 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9102WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 700 lbf3140 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9102WI DUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 790 lbf3530 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9102WI DUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 790 lbf3530 N | Ce - Dynamic Radial Rating (per row) N/A 1580 lbf7020 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9102WI DUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 730 lbf3200 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9102WI DUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 820 lbf3600 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9102WI DULFS637 | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 820 lbf3600 N | Ce - Dynamic Radial Rating (per row) N/A 1630 lbf7300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV202WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1010 lbf4500 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC202WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 900 lbf4010 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV202WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 980 lbf4400 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC202WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM202WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1010 lbf4500 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC202WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 900 lbf4010 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC202WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM202WICRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 980 lbf4400 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV202WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1010 lbf4500 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC202WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 900 lbf4010 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV202WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 980 lbf4400 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC202WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM202WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1010 lbf4500 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC202WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 900 lbf4010 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC202WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM202WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 980 lbf4400 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV202WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1010 lbf4500 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |