COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
12226 - 12250 of 13198 | Results Per Page | View | Unit of Measure
« 486 487 488 489 490 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
12226 - 12250 of 13198 | Results Per Page | View | Unit of Measure
« 486 487 488 489 490 »