Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 13,198 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 101 - 125 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMV9300HXVVQUHFS934 Quadruplex 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.4724 in
12
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
STEEL
2MMV9300HXVVQULFS934 Quadruplex 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.9448 in
24
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
STEEL
2MMV9300HXVVQUMFS934 Quadruplex 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.9448 in
24
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
STEEL
2MMV9300HXVVSUHFS934 Single 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.9448 in
24
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
STEEL
2MMV9300HXVVSULFS934 Single 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.2362 in
6
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
STEEL
2MMV9300HXVVSUMFS934 Single 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.2362 in
6
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
STEEL
2MMV9300HXVVTUHFS934 Triplex 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.2362 in
6
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
STEEL
2MMV9300HXVVTULFS934 Triplex 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.7086 in
18
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
STEEL
2MMV9300HXVVTUMFS934 Triplex 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.7086 in
18
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
STEEL
2MMVC9300HXVVDUHFS934 Duplex 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.9449 in
24
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
Ceramic
2MMVC9300HXVVDULFS934 Duplex 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.4724 in
12
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
Ceramic
2MMVC9300HXVVDUMFS934 Duplex 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.4724 in
12
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
Ceramic
2MMVC9300HXVVQUHFS934 Quadruplex 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.4724 in
12
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
Ceramic
2MMVC9300HXVVQULFS934 Quadruplex 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.9448 in
24
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
Ceramic
2MMVC9300HXVVQUMFS934 Quadruplex 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.9448 in
24
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
Ceramic
2MMVC9300HXVVSUHFS934 Single 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.9448 in
24
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
Ceramic
2MMVC9300HXVVSULFS637 Single 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.2362 in
6
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
Ceramic
2MMVC9300HXVVSULFS934 Single 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.2362 in
6
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
Ceramic
2MMVC9300HXVVSUMFS934 Single 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.2362 in
6
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
Ceramic
2MMVC9300HXVVTUHFS934 Triplex 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.2362 in
6
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
Ceramic
2MMVC9300HXVVTULFS934 Triplex 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.7086 in
18
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
Ceramic
2MMVC9300HXVVTUMFS934 Triplex 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.7086 in
18
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
Ceramic
2MV9300WICRDULFS637 Duplex 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
3.3072 in
84
mm
15 º 370 lbf
1640
N
790 lbf
3510
N
STEEL
3MMV9300HXVVDUHFS934 Duplex 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.9449 in
24
mm
25 º 320 lbf
1410
N
760 lbf
3380
N
STEEL
3MMV9300HXVVDULFS637 Duplex 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.4724 in
12
mm
25 º 320 lbf
1410
N
760 lbf
3380
N
STEEL
  Results 101 - 125 of 1000  1 2 3 4 5 »  
<