All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  


This category has 9,349 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 1000  1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9100WICRSUH Single 10 mm 26 mm
1.0236
in
8 mm
0.315
in
8 mm
0.315
in
15 º 2200 N
490
lbf
5410 N
1210
lbf
STEEL CAD Icon (for items table)
2MMC9100WICRSUH Single 10 mm 26 mm
1.0236
in
8 mm
0.315
in
8 mm
0.315
in
15 º 1960 N
436
lbf
5410 N
1210
lbf
Ceramic CAD Icon (for items table)
3MM9100WICRSUH Single 10 mm 26 mm
1.0236
in
8 mm
0.315
in
8 mm
0.315
in
25 º 2140 N
480
lbf
5300 N
1190
lbf
STEEL CAD Icon (for items table)
3MMC9100WICRSUH Single 10 mm 26 mm
1.0236
in
8 mm
0.315
in
8 mm
0.315
in
25 º 1870 N
430
lbf
5300 N
1190
lbf
Ceramic CAD Icon (for items table)
2MV9100WICRDUH Duplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
16 mm
0.630
in
15 º 2200 N
490
lbf
5410 N
1210
lbf
STEEL CAD Icon (for items table)
2MVC9100WICRDUH Duplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
16 mm
0.630
in
15 º 1960 N
436
lbf
5410 N
1210
lbf
Ceramic CAD Icon (for items table)
3MV9100WICRDUH Duplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
16 mm
0.630
in
25 º 2140 N
480
lbf
5300 N
1190
lbf
STEEL CAD Icon (for items table)
3MVC9100WICRDUH Duplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
16 mm
0.630
in
25 º 1870 N
430
lbf
5300 N
1190
lbf
Ceramic CAD Icon (for items table)
2MM9100WICRDUH Duplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
16 mm
0.630
in
15 º 2200 N
490
lbf
5410 N
1210
lbf
STEEL CAD Icon (for items table)
2MMC9100WICRDUH Duplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
16 mm
0.630
in
15 º 1960 N
436
lbf
5410 N
1210
lbf
Ceramic CAD Icon (for items table)
3MM9100WICRDUH Duplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
16 mm
0.630
in
25 º 2140 N
480
lbf
5300 N
1190
lbf
STEEL CAD Icon (for items table)
3MMC9100WICRDUH Duplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
16 mm
0.630
in
25 º 1870 N
430
lbf
5300 N
1190
lbf
Ceramic CAD Icon (for items table)
2MV9100WICRTUH Triplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
24 mm
0.945
in
15 º 2200 N
490
lbf
5410 N
1210
lbf
STEEL CAD Icon (for items table)
2MVC9100WICRTUH Triplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
24 mm
0.945
in
15 º 1960 N
436
lbf
5410 N
1210
lbf
Ceramic CAD Icon (for items table)
3MV9100WICRTUH Triplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
24 mm
0.945
in
25 º 2140 N
480
lbf
5300 N
1190
lbf
STEEL CAD Icon (for items table)
3MVC9100WICRTUH Triplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
24 mm
0.945
in
25 º 1870 N
430
lbf
5300 N
1190
lbf
Ceramic CAD Icon (for items table)
2MM9100WICRTUH Triplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
24 mm
0.945
in
15 º 2200 N
490
lbf
5410 N
1210
lbf
STEEL CAD Icon (for items table)
2MMC9100WICRTUH Triplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
24 mm
0.945
in
15 º 1960 N
436
lbf
5410 N
1210
lbf
Ceramic CAD Icon (for items table)
3MM9100WICRTUH Triplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
24 mm
0.945
in
25 º 2140 N
480
lbf
5300 N
1190
lbf
STEEL CAD Icon (for items table)
3MMC9100WICRTUH Triplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
24 mm
0.945
in
25 º 1870 N
430
lbf
5300 N
1190
lbf
Ceramic CAD Icon (for items table)
2MV9100WICRQUH Quadruplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
32 mm
1.26
in
15 º 2200 N
490
lbf
5410 N
1210
lbf
STEEL CAD Icon (for items table)
2MVC9100WICRQUH Quadruplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
32 mm
1.26
in
15 º 1960 N
436
lbf
5410 N
1210
lbf
Ceramic CAD Icon (for items table)
3MV9100WICRQUH Quadruplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
32 mm
1.26
in
25 º 2140 N
480
lbf
5300 N
1190
lbf
STEEL CAD Icon (for items table)
3MVC9100WICRQUH Quadruplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
32 mm
1.26
in
25 º 1870 N
430
lbf
5300 N
1190
lbf
Ceramic CAD Icon (for items table)
2MM9100WICRQUH Quadruplex 10 mm 26 mm
1.0236
in
8 mm
0.315
in
32 mm
1.26
in
15 º 2200 N
490
lbf
5410 N
1210
lbf
STEEL CAD Icon (for items table)
  Results 101 - 125 of 1000  1 2 3 4 5 »