COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
101 - 125 of 13198 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.7086 in18 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.7086 in18 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.9449 in24 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.7086 in18 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.7086 in18 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 3.3072 in84 mm N/A 15 º N/A 370 lbf1640 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.9449 in24 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
101 - 125 of 13198 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »