COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1226 - 1250 of 13198 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Triplex N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.299 in33 mm N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.299 in33 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.299 in33 mm N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.299 in33 mm N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.299 in33 mm N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.299 in33 mm N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.299 in33 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.866 in22 mm N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.866 in22 mm N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
1226 - 1250 of 13198 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »