COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1326 - 1350 of 13198 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Quadruplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
1326 - 1350 of 13198 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »