COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1376 - 1400 of 13198 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Duplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.551 in14 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
1376 - 1400 of 13198 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »