Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9303WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 600 lbf2680 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9303WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 540 lbf2380 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9303WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 630 lbf2800 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9303WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9303WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 600 lbf2680 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9303WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 540 lbf2380 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9303WI TUM | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.827 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 600 lbf2680 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9303WI DUM | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.276 in7 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 600 lbf2680 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9303WICRDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 630 lbf2800 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9303HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 540 lbf2380 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9303HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 540 lbf2380 N | Ce - Dynamic Radial Rating (per row) N/A 1070 lbf4740 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9303HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9303HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9303HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9303HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9303HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9303HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9303HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9303HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9303HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9303HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9303HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9303HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9303HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9303HXVVDULFS545 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.2756 in7 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4970 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |