COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1626 - 1650 of 13198 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 2.8347 in72 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.0629 in27 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.0629 in27 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
1626 - 1650 of 13198 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »