Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1676 - 1700 of 13198 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.5748 in40 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.5748 in40 mm N/A 0.4724 in12 mm N/A 0.4331 in11 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.5748 in40 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.5748 in40 mm N/A 0.4724 in12 mm N/A 3.3072 in84 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Add To Cart
Request Quote
1676 - 1700 of 13198 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »