Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9103HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 670 lbf2970 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9103HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 670 lbf2970 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9103HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 670 lbf2970 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9103HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 670 lbf2970 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9103HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 670 lbf2970 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV203WICRDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.5748 in40 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5900 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM203WICR | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.5748 in40 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4331 in11 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5900 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM203WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.5748 in40 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5900 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM203WI SMBR | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.5748 in40 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 3.3072 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5900 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM203WICRSUH | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5900 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC203WICRSUH | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1160 lbf5170 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC203WICRSUH | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1120 lbf5000 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM203WICRSUH | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1270 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV203WICRSUH | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5900 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC203WICRSUH | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1160 lbf5170 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV203WICRSUH | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1270 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC203WICRSUH | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1120 lbf5000 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM203WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5900 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC203WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1160 lbf5170 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC203WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1120 lbf5000 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM203WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1270 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV203WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5900 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC203WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1160 lbf5170 N | Ce - Dynamic Radial Rating (per row) N/A 2750 lbf12000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV203WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1270 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC203WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.575 in40 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1120 lbf5000 N | Ce - Dynamic Radial Rating (per row) N/A 2600 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |