Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 13,198 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 151 - 175 of 1000 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMVC9300HXVVTUMFS934 Triplex 10 mm 0.8661 in
22
mm
0.2362 in
6
mm
0.7086 in
18
mm
25 º 320 lbf
1410
N
760 lbf
3380
N
Ceramic
3MMV9100HXCRDUX Duplex 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
0.63 in
16
mm
25 º 430 lbf
1870
N
1190 lbf
5300
N
STEEL
3MMV9100HXCRQUX Quadruplex 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
1.26 in
32
mm
25 º 430 lbf
1870
N
1190 lbf
5300
N
STEEL
3MMV9100HXCRSUX Single 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
0.315 in
8
mm
25 º 430 lbf
1870
N
1190 lbf
5300
N
STEEL
3MMV9100HXCRTUX Triplex 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
0.945 in
24
mm
25 º 430 lbf
1870
N
1190 lbf
5300
N
STEEL
3MMVC9100HXCRDUX Duplex 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
0.63 in
16
mm
25 º 430 lbf
1870
N
1190 lbf
5300
N
Ceramic
3MMVC9100HXCRQUX Quadruplex 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
1.26 in
32
mm
25 º 430 lbf
1870
N
1190 lbf
5300
N
Ceramic
3MMVC9100HXCRSUX Single 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
0.315 in
8
mm
25 º 430 lbf
1870
N
1190 lbf
5300
N
Ceramic
3MMVC9100HXCRTUX Triplex 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
0.945 in
24
mm
25 º 430 lbf
1870
N
1190 lbf
5300
N
Ceramic
3MMVC9100HXVVSULFS637 Single 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
2.3622 in
60
mm
25 º 430 lbf
1870
N
1190 lbf
5300
N
Ceramic
2MM9100WICR Single 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
1.2992 in
33
mm
15 º 490 lbf
2200
N
1210 lbf
5410
N
STEEL
2MMV9100HXVVDUHFS934 Duplex 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
1.1024 in
28
mm
15 º 436 lbf
1960
N
1210 lbf
5410
N
STEEL
2MMV9100HXVVDULFS934 Duplex 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
0.63 in
16
mm
15 º 436 lbf
1960
N
1210 lbf
5410
N
STEEL
2MMV9100HXVVDUMFS934 Duplex 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
0.63 in
16
mm
15 º 436 lbf
1960
N
1210 lbf
5410
N
STEEL
2MMV9100HXVVQUHFS934 Quadruplex 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
0.63 in
16
mm
15 º 436 lbf
1960
N
1210 lbf
5410
N
STEEL
2MMV9100HXVVQULFS934 Quadruplex 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
1.26 in
32
mm
15 º 436 lbf
1960
N
1210 lbf
5410
N
STEEL
2MMV9100HXVVQUMFS934 Quadruplex 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
1.26 in
32
mm
15 º 436 lbf
1960
N
1210 lbf
5410
N
STEEL
2MMV9100HXVVSUHFS934 Single 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
1.26 in
32
mm
15 º 436 lbf
1960
N
1210 lbf
5410
N
STEEL
2MMV9100HXVVSULFS637 Single 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
0.315 in
8
mm
15 º 436 lbf
1960
N
1210 lbf
5410
N
STEEL
2MMV9100HXVVSULFS934 Single 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
0.315 in
8
mm
15 º 436 lbf
1960
N
1210 lbf
5410
N
STEEL
2MMV9100HXVVSUMFS934 Single 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
0.315 in
8
mm
15 º 436 lbf
1960
N
1210 lbf
5410
N
STEEL
2MMV9100HXVVTUHFS934 Triplex 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
0.315 in
8
mm
15 º 436 lbf
1960
N
1210 lbf
5410
N
STEEL
2MMV9100HXVVTULFS934 Triplex 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
0.945 in
24
mm
15 º 436 lbf
1960
N
1210 lbf
5410
N
STEEL
2MMV9100HXVVTUMFS934 Triplex 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
0.945 in
24
mm
15 º 436 lbf
1960
N
1210 lbf
5410
N
STEEL
2MMVC9100HXVVDUHFS934 Duplex 10 mm 1.0236 in
26
mm
0.3150 in
8
mm
1.8898 in
48
mm
15 º 436 lbf
1960
N
1210 lbf
5410
N
Ceramic
  Results 151 - 175 of 1000 « 6 7 8 9 10 »  
<