Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MM303WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1630 lbf7280 N | Ce - Dynamic Radial Rating (per row) N/A 3790 lbf16900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC303WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1460 lbf6480 N | Ce - Dynamic Radial Rating (per row) N/A 3790 lbf16900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM303WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1600 lbf7100 N | Ce - Dynamic Radial Rating (per row) N/A 3690 lbf16400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC303WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1420 lbf6300 N | Ce - Dynamic Radial Rating (per row) N/A 3690 lbf16400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9304WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1020 lbf4560 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9304WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 4.9605 in126 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 920 lbf4360 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9304WICRDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 920 lbf4360 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9304HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9304HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9304HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9304HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9304HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9304HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9304HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9304HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9304HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9304HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9304HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9304HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9304HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9304HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9304HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9304HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9304HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9304HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |