Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1851 - 1875 of 13198 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.8268 in21 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.8268 in21 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
1851 - 1875 of 13198 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »