Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9304HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9304HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9304HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9304HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9304HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9304HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 910 lbf4050 N | Ce - Dynamic Radial Rating (per row) N/A 1820 lbf8080 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9304HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9304HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9304HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9304HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9304HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9304HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9304HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9304HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9304HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9304HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9304HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9304HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9304HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9304HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9304HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9304HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9304HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9304HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9304HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 1730 lbf7700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |