All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
>
View Items
This category has 9,349 items. Only the first 1000 records are returned.
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 176 - 200 of 1000
«
6
7
8
9
10
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Bearing Width
Total Width
Contact Angle
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Ball Type
CAD
3MMC9100WICRDUL
Duplex
10
mm
26
mm
1.0236
in
8
mm
0.315
in
16
mm
0.630
in
25
º
1870
N
430
lbf
5300
N
1190
lbf
Ceramic
2MV9100WICRTUL
Triplex
10
mm
26
mm
1.0236
in
8
mm
0.315
in
24
mm
0.945
in
15
º
2200
N
490
lbf
5410
N
1210
lbf
STEEL
2MVC9100WICRTUL
Triplex
10
mm
26
mm
1.0236
in
8
mm
0.315
in
24
mm
0.945
in
15
º
1960
N
436
lbf
5410
N
1210
lbf
Ceramic
3MV9100WICRTUL
Triplex
10
mm
26
mm
1.0236
in
8
mm
0.315
in
24
mm
0.945
in
25
º
2140
N
480
lbf
5300
N
1190
lbf
STEEL
3MVC9100WICRTUL
Triplex
10
mm
26
mm
1.0236
in
8
mm
0.315
in
24
mm
0.945
in
25
º
1870
N
430
lbf
5300
N
1190
lbf
Ceramic
2MM9100WICRTUL
Triplex
10
mm
26
mm
1.0236
in
8
mm
0.315
in
24
mm
0.945
in
15
º
2200
N
490
lbf
5410
N
1210
lbf
STEEL
2MMC9100WICRTUL
Triplex
10
mm
26
mm
1.0236
in
8
mm
0.315
in
24
mm
0.945
in
15
º
1960
N
436
lbf
5410
N
1210
lbf
Ceramic
3MM9100WICRTUL
Triplex
10
mm
26
mm
1.0236
in
8
mm
0.315
in
24
mm
0.945
in
25
º
2140
N
480
lbf
5300
N
1190
lbf
STEEL
3MMC9100WICRTUL
Triplex
10
mm
26
mm
1.0236
in
8
mm
0.315
in
24
mm
0.945
in
25
º
1870
N
430
lbf
5300
N
1190
lbf
Ceramic
2MV9100WICRQUL
Quadruplex
10
mm
26
mm
1.0236
in
8
mm
0.315
in
32
mm
1.26
in
15
º
2200
N
490
lbf
5410
N
1210
lbf
STEEL
2MVC9100WICRQUL
Quadruplex
10
mm
26
mm
1.0236
in
8
mm
0.315
in
32
mm
1.26
in
15
º
1960
N
436
lbf
5410
N
1210
lbf
Ceramic
3MV9100WICRQUL
Quadruplex
10
mm
26
mm
1.0236
in
8
mm
0.315
in
32
mm
1.26
in
25
º
2140
N
480
lbf
5300
N
1190
lbf
STEEL
3MVC9100WICRQUL
Quadruplex
10
mm
26
mm
1.0236
in
8
mm
0.315
in
32
mm
1.26
in
25
º
1870
N
430
lbf
5300
N
1190
lbf
Ceramic
2MM9100WICRQUL
Quadruplex
10
mm
26
mm
1.0236
in
8
mm
0.315
in
32
mm
1.26
in
15
º
2200
N
490
lbf
5410
N
1210
lbf
STEEL
2MMC9100WICRQUL
Quadruplex
10
mm
26
mm
1.0236
in
8
mm
0.315
in
32
mm
1.26
in
15
º
1960
N
436
lbf
5410
N
1210
lbf
Ceramic
3MM9100WICRQUL
Quadruplex
10
mm
26
mm
1.0236
in
8
mm
0.315
in
32
mm
1.26
in
25
º
2140
N
480
lbf
5300
N
1190
lbf
STEEL
3MMC9100WICRQUL
Quadruplex
10
mm
26
mm
1.0236
in
8
mm
0.315
in
32
mm
1.26
in
25
º
1870
N
430
lbf
5300
N
1190
lbf
Ceramic
3MM9100WI DUL
Duplex
10
mm
26
mm
1.0236
in
8
mm
0.315
in
16
mm
0.630
in
25
º
2140
N
480
lbf
5300
N
1190
lbf
STEEL
3MM9100WI DUH
Duplex
10
mm
26
mm
1.0236
in
8
mm
0.315
in
16
mm
0.630
in
25
º
2140
N
480
lbf
5300
N
1190
lbf
STEEL
2MM9100WI DUM
Duplex
10
mm
26
mm
1.0236
in
8
mm
0.315
in
16
mm
0.630
in
15
º
2200
N
490
lbf
5410
N
1210
lbf
STEEL
2MV200WICRSUH
Single
10
mm
30
mm
1.1811
in
9
mm
0.3543
in
9
mm
0.3543
in
15
º
2900
N
660
lbf
7100
N
1600
lbf
STEEL
2MVC200WICRSUH
Single
10
mm
30
mm
1.1811
in
9
mm
0.3543
in
9
mm
0.3543
in
15
º
2610
N
590
lbf
7100
N
1600
lbf
Ceramic
3MV200WICRSUH
Single
10
mm
30
mm
1.1811
in
9
mm
0.3543
in
9
mm
0.3543
in
25
º
2800
N
640
lbf
6900
N
1550
lbf
STEEL
3MVC200WICRSUH
Single
10
mm
30
mm
1.1811
in
9
mm
0.3543
in
9
mm
0.3543
in
25
º
2540
N
570
lbf
6900
N
1550
lbf
Ceramic
2MM200WICRSUH
Single
10
mm
30
mm
1.1811
in
9
mm
0.3543
in
9
mm
0.3543
in
15
º
2900
N
660
lbf
7100
N
1600
lbf
STEEL
Results 176 - 200 of 1000
«
6
7
8
9
10
»