Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9104HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9104HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9104HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9104HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9104HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9104HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9104HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXVVDUMFS638 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |