Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9104WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1290 lbf5700 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9104WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9104WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1350 lbf6010 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9104WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9104WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1290 lbf5700 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9104WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9104WICRSUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1350 lbf6010 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9104WICRSUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9104WICRSUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1290 lbf5700 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9104WICRSUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9104WICRSUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1350 lbf6010 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9104WICRSUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9104WICRSUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1290 lbf5700 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9104WICRSUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9104WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1350 lbf6010 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9104WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9104WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1290 lbf5700 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9104WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9104WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1350 lbf6010 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9104WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9104WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1290 lbf5700 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9104WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5100 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9104WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1350 lbf6010 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9104WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1200 lbf5350 N | Ce - Dynamic Radial Rating (per row) N/A 2610 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9104WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1290 lbf5700 N | Ce - Dynamic Radial Rating (per row) N/A 2500 lbf11100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |