Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2176 - 2200 of 9349 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Quadruplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 25 º N/A 8810 N1960 lbf N/A 16000 N3600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 15 º N/A 10300 N2310 lbf N/A 16800 N3770 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 15 º N/A 9167 N2050 lbf N/A 16800 N3770 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 9900 N2200 lbf N/A 16000 N3600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 8810 N1960 lbf N/A 16000 N3600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 15 º N/A 10300 N2310 lbf N/A 16800 N3770 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 9900 N2200 lbf N/A 16000 N3600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 15 º N/A 9167 N2050 lbf N/A 16800 N3770 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 8810 N1960 lbf N/A 16000 N3600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 10300 N2310 lbf N/A 16800 N3770 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 9167 N2050 lbf N/A 16800 N3770 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 9900 N2200 lbf N/A 16000 N3600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 8810 N1960 lbf N/A 16000 N3600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 10300 N2310 lbf N/A 16800 N3770 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 9900 N2200 lbf N/A 16000 N3600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 9167 N2050 lbf N/A 16800 N3770 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 8810 N1960 lbf N/A 16000 N3600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 10300 N2310 lbf N/A 16800 N3770 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 9167 N2050 lbf N/A 16800 N3770 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 9900 N2200 lbf N/A 16000 N3600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 8810 N1960 lbf N/A 16000 N3600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 10300 N2310 lbf N/A 16800 N3770 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 9900 N2200 lbf N/A 16000 N3600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 9167 N2050 lbf N/A 16800 N3770 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 8810 N1960 lbf N/A 16000 N3600 lbf N/A Ceramic N/A CAD Icon (for items table)
2176 - 2200 of 9349 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »