Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC204WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1550 lbf6900 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM204WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1730 lbf7700 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV204WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV204WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1730 lbf7700 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC204WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1610 lbf7160 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC204WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1550 lbf6900 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM204WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC204WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1610 lbf7160 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC204WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1550 lbf6900 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM204WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1730 lbf7700 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV204WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV204WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1730 lbf7700 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC204WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1610 lbf7160 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC204WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1550 lbf6900 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM204WI DUM | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1730 lbf7700 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM204WICRDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM204WI TUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM204WI SUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM204WICRSULFS637 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV204WIPRLDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV204WIPRLSUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV204WIPRLSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV204WIPRLDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1730 lbf7700 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV204WIPRLDUM | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1730 lbf7700 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV204WIPRLSUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1730 lbf7700 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |