Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MV204WIPRLSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1730 lbf7700 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM204WICR | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM204WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV204WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1610 lbf7160 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV204WIPRLDUH | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV204WIPRLDUM | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV204WIPRLQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV204WIPRLQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV204WIPRLQUM | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV204WIPRLSUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV204WIPRLTUH | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV204WIPRLTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.6536 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV204WIPRLTUM | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.6536 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1810 lbf8100 N | Ce - Dynamic Radial Rating (per row) N/A 3620 lbf16100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV204WIPRLDUH | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1730 lbf7700 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV204WIPRLQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1730 lbf7700 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV204WIPRLQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1730 lbf7700 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV204WIPRLQUM | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1730 lbf7700 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV204WIPRLSUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1730 lbf7700 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV204WIPRLTUH | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1730 lbf7700 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV204WIPRLTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.6536 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1730 lbf7700 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV204WIPRLTUM | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.6536 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1730 lbf7700 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM304WICRSUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 0.591 in15 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2200 lbf10000 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC304WICRSUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 0.591 in15 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2000 lbf8900 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM304WICRSUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 0.591 in15 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2160 lbf9650 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC304WICRSUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 0.591 in15 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1930 lbf8590 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |