Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC304WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2000 lbf8900 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM304WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2160 lbf9650 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC304WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1930 lbf8590 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM304WICRSUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 0.591 in15 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2200 lbf10000 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC304WICRSUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 0.591 in15 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2000 lbf8900 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM304WICRSUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 0.591 in15 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2160 lbf9650 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC304WICRSUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 0.591 in15 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1930 lbf8590 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM304WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2200 lbf10000 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC304WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2000 lbf8900 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM304WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2160 lbf9650 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC304WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1930 lbf8590 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM304WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2200 lbf10000 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC304WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2000 lbf8900 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM304WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2160 lbf9650 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC304WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1930 lbf8590 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM304WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2200 lbf10000 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC304WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2000 lbf8900 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM304WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2160 lbf9650 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC304WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1930 lbf8590 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM304WI DUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2160 lbf9650 N | Ce - Dynamic Radial Rating (per row) N/A 4700 lbf20900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM304WI DUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2200 lbf10000 N | Ce - Dynamic Radial Rating (per row) N/A 4840 lbf21500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9305HXCRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5120 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9305WICRQUMFS637 | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1230 lbf5470 N | Ce - Dynamic Radial Rating (per row) N/A 1930 lbf8590 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9305HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1090 lbf4860 N | Ce - Dynamic Radial Rating (per row) N/A 1930 lbf8590 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9305WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 2.5984 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1290 lbf5750 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |