|
QF1000 Assembly W/Blue
|
Pilot-Bore Diameter
N/A
1 7/8
|
Maximum Bore Size - Standard Keyway
N/A
140 mm5 1/2 in
|
Max. RPM
N/A
3000 rpm
|
Color
N/A
Blue
|
Continuous Torque
N/A
18418 N·m162997 in·lb
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
QF1000 Assembly W/White
|
Pilot-Bore Diameter
N/A
1 7/8
|
Maximum Bore Size - Standard Keyway
N/A
140 mm5 1/2 in
|
Max. RPM
N/A
3000 rpm
|
Color
N/A
White
|
Continuous Torque
N/A
18418 N·m162997 in·lb
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
QF1890 Assembly W/Red
|
Pilot-Bore Diameter
N/A
2 1/2
|
Maximum Bore Size - Standard Keyway
N/A
175 mm6 1/2 in
|
Max. RPM
N/A
2400 rpm
|
Color
N/A
Red
|
Continuous Torque
N/A
10740 N·m95061 in·lb
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
QF1890 Assembly W/Blue
|
Pilot-Bore Diameter
N/A
2 1/2
|
Maximum Bore Size - Standard Keyway
N/A
175 mm6 1/2 in
|
Max. RPM
N/A
2400 rpm
|
Color
N/A
Blue
|
Continuous Torque
N/A
20409 N·m180693 in·lb
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
QF1890 Assembly W/White
|
Pilot-Bore Diameter
N/A
2 1/2
|
Maximum Bore Size - Standard Keyway
N/A
175 mm6 1/2 in
|
Max. RPM
N/A
2400 rpm
|
Color
N/A
White
|
Continuous Torque
N/A
20409 N·m180693 in·lb
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
QF3150 Assembly W/Red
|
Pilot-Bore Diameter
N/A
2 1/2
|
Maximum Bore Size - Standard Keyway
N/A
205 mm8 in
|
Max. RPM
N/A
2000 rpm
|
Color
N/A
Red
|
Continuous Torque
N/A
11880 N·m105135 in·lb
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
QF3150 Assembly W/Blue
|
Pilot-Bore Diameter
N/A
2 1/2
|
Maximum Bore Size - Standard Keyway
N/A
205 mm8 in
|
Max. RPM
N/A
2000 rpm
|
Color
N/A
Blue
|
Continuous Torque
N/A
22401 N·m198252 in·lb
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
QF3150 Assembly W/White
|
Pilot-Bore Diameter
N/A
2 1/2
|
Maximum Bore Size - Standard Keyway
N/A
205 mm8 in
|
Max. RPM
N/A
2000 rpm
|
Color
N/A
White
|
Continuous Torque
N/A
22401 N·m198252 in·lb
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
QF10260 Assembly W/Red
|
Pilot-Bore Diameter
N/A
2 1/2
|
Maximum Bore Size - Standard Keyway
N/A
280 mm11 in
|
Max. RPM
N/A
1800 rpm
|
Color
N/A
Red
|
Continuous Torque
N/A
23748 N·m210173 in·lb
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
QF10260 Assembly W/Blue
|
Pilot-Bore Diameter
N/A
2 1/2
|
Maximum Bore Size - Standard Keyway
N/A
280 mm11 in
|
Max. RPM
N/A
1800 rpm
|
Color
N/A
Blue
|
Continuous Torque
N/A
44736 N·m395913 in·lb
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
QF10260 Assembly W/White
|
Pilot-Bore Diameter
N/A
2 1/2
|
Maximum Bore Size - Standard Keyway
N/A
280 mm11 in
|
Max. RPM
N/A
1800 rpm
|
Color
N/A
White
|
Continuous Torque
N/A
44736 N·m395913 in·lb
|
CAD
N/A
|
Add To Cart
Request Quote
|