Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
1 - 36 of 36 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Insert Color

Part Number

Pilot-Bore Diameter

Maximum Bore Size - Standard Keyway

Max. RPM

Color

Continuous Torque

CAD

QF5 Assembly W/Red N/A N/A 25 mm1 1/4 in N/A 12000 rpm N/A Red N/A 43 N·m377 in·lb N/A CAD Icon (for items table)
QF5 Assembly W/Blue N/A N/A 25 mm1 1/4 in N/A 12000 rpm N/A Blue N/A 93 N·m819 in·lb N/A CAD Icon (for items table)
QF5 Assembly W/White N/A N/A 25 mm1 1/4 in N/A 12000 rpm N/A White N/A 93 N·m819 in·lb N/A CAD Icon (for items table)
QF15 Assembly W/Red N/A 17/32 N/A 40 mm1 5/8 in N/A 9000 rpm N/A Red N/A 120 N·m1059 in·lb N/A CAD Icon (for items table)
QF15 Assembly W/Blue N/A 17/32 N/A 40 mm1 5/8 in N/A 9000 rpm N/A Blue N/A 234 N·m2075 in·lb N/A CAD Icon (for items table)
QF15 Assembly W/White N/A 17/32 N/A 40 mm1 5/8 in N/A 9000 rpm N/A White N/A 234 N·m2075 in·lb N/A CAD Icon (for items table)
QF25 Assembly W/Red N/A 5/8 N/A 50 mm2 1/8 in N/A 7000 rpm N/A Red N/A 387 N·m3426 in·lb N/A CAD Icon (for items table)
QF25 Assembly W/Blue N/A 5/8 N/A 50 mm2 1/8 in N/A 7000 rpm N/A Blue N/A 730 N·m6461 in·lb N/A CAD Icon (for items table)
QF25 Assembly W/White N/A 5/8 N/A 50 mm2 1/8 in N/A 7000 rpm N/A White N/A 730 N·m6461 in·lb N/A CAD Icon (for items table)
QF50 Assembly W/Red N/A 23/32 N/A 60 mm2 3/8 in N/A 6000 rpm N/A Red N/A 798 N·m7066 in·lb N/A CAD Icon (for items table)
QF50 Assembly W/Blue N/A 23/32 N/A 60 mm2 3/8 in N/A 6000 rpm N/A Blue N/A 1582 N·m14002 in·lb N/A CAD Icon (for items table)
QF50 Assembly W/White N/A 23/32 N/A 60 mm2 3/8 in N/A 6000 rpm N/A White N/A 1582 N·m14002 in·lb N/A CAD Icon (for items table)
QF100 Assembly W/Red N/A 15/16 N/A 75 mm3 in N/A 4800 rpm N/A Red N/A 1602 N·m14178 in·lb N/A CAD Icon (for items table)
QF100 BAssembly W/lue N/A 15/16 N/A 75 mm3 in N/A 4800 rpm N/A Blue N/A 3177 N·m28115 in·lb N/A CAD Icon (for items table)
QF100 Assembly W/White N/A 15/16 N/A 75 mm3 in N/A 4800 rpm N/A White N/A 3177 N·m28115 in·lb N/A CAD Icon (for items table)
QF175 Assembly W/Red N/A 1 N/A 95 mm3 7/8 in N/A 4200 rpm N/A Red N/A 2780 N·m24602 in·lb N/A CAD Icon (for items table)
QF175 Assembly W/Blue N/A 1 N/A 95 mm3 7/8 in N/A 4200 rpm N/A Blue N/A 5325 N·m47123 in·lb N/A CAD Icon (for items table)
QF175 Assembly W/White N/A 1 N/A 95 mm3 7/8 in N/A 4200 rpm N/A White N/A 5325 N·m47123 in·lb N/A CAD Icon (for items table)
QF250 Assembly W/Red N/A 1 1/2 N/A 105 mm4 1/8 in N/A 3800 rpm N/A Red N/A 3513 N·m31091 in·lb N/A CAD Icon (for items table)
QF250 Assembly W/Blue N/A 1 1/2 N/A 105 mm4 1/8 in N/A 3800 rpm N/A Blue N/A 6975 N·m61726 in·lb N/A CAD Icon (for items table)
QF250 Assembly W/White N/A 1 1/2 N/A 105 mm4 1/8 in N/A 3800 rpm N/A White N/A 6975 N·m61726 in·lb N/A CAD Icon (for items table)
QF500 Assembly W/Red N/A 1 7/8 N/A 115 mm4 1/2 in N/A 3400 rpm N/A Red N/A 6790 N·m60091 in·lb N/A CAD Icon (for items table)
QF500 Assembly W/Blue N/A 1 7/8 N/A 115 mm4 1/2 in N/A 3400 rpm N/A Blue N/A 13051 N·m115497 in·lb N/A CAD Icon (for items table)
QF500 Assembly W/White N/A 1 7/8 N/A 115 mm4 1/2 in N/A 3400 rpm N/A White N/A 13051 N·m115497 in·lb N/A CAD Icon (for items table)
QF1000 Assembly W/Red N/A 1 7/8 N/A 140 mm5 1/2 in N/A 3000 rpm N/A Red N/A 9601 N·m84966 in·lb N/A CAD Icon (for items table)
QF1000 Assembly W/Blue N/A 1 7/8 N/A 140 mm5 1/2 in N/A 3000 rpm N/A Blue N/A 18418 N·m162997 in·lb N/A CAD Icon (for items table)
QF1000 Assembly W/White N/A 1 7/8 N/A 140 mm5 1/2 in N/A 3000 rpm N/A White N/A 18418 N·m162997 in·lb N/A CAD Icon (for items table)
QF1890 Assembly W/Red N/A 2 1/2 N/A 175 mm6 1/2 in N/A 2400 rpm N/A Red N/A 10740 N·m95061 in·lb N/A CAD Icon (for items table)
QF1890 Assembly W/Blue N/A 2 1/2 N/A 175 mm6 1/2 in N/A 2400 rpm N/A Blue N/A 20409 N·m180693 in·lb N/A CAD Icon (for items table)
QF1890 Assembly W/White N/A 2 1/2 N/A 175 mm6 1/2 in N/A 2400 rpm N/A White N/A 20409 N·m180693 in·lb N/A CAD Icon (for items table)
QF3150 Assembly W/Red N/A 2 1/2 N/A 205 mm8 in N/A 2000 rpm N/A Red N/A 11880 N·m105135 in·lb N/A CAD Icon (for items table)
QF3150 Assembly W/Blue N/A 2 1/2 N/A 205 mm8 in N/A 2000 rpm N/A Blue N/A 22401 N·m198252 in·lb N/A CAD Icon (for items table)
QF3150 Assembly W/White N/A 2 1/2 N/A 205 mm8 in N/A 2000 rpm N/A White N/A 22401 N·m198252 in·lb N/A CAD Icon (for items table)
QF10260 Assembly W/Red N/A 2 1/2 N/A 280 mm11 in N/A 1800 rpm N/A Red N/A 23748 N·m210173 in·lb N/A CAD Icon (for items table)
QF10260 Assembly W/Blue N/A 2 1/2 N/A 280 mm11 in N/A 1800 rpm N/A Blue N/A 44736 N·m395913 in·lb N/A CAD Icon (for items table)
QF10260 Assembly W/White N/A 2 1/2 N/A 280 mm11 in N/A 1800 rpm N/A White N/A 44736 N·m395913 in·lb N/A CAD Icon (for items table)
1 - 36 of 36 | Results Per Page | View | Unit of Measure
1