All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Complete Standard Coupling Assembly with High-Speed Split Cover > View Items  

QUICK FLEX Complete Standard Coupling Assembly with High-Speed Split Cover

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Compare Items
   
  Results 26 - 50 of 56 1 2 3 

Part Number

Pilot-Bore Diameter

Maximum Bore Size - Standard Keyway

Max. RPM

Color

Continuous Torque

CAD

QF500 Assembly W/VSP&Blue 1 7/8 115 mm
4 1/2
in
3400 rpm Blue 16313 N·m
144372
in·lb
CAD Icon (for items table)
QF500 Assembly W/VSP&White 1 7/8 115 mm
4 1/2
in
3400 rpm White 16313 N·m
144372
in·lb
CAD Icon (for items table)
QF500 Assembly W/VSP&Black 1 7/8 115 mm
4 1/2
in
3400 rpm Black 24794 N·m
219429
in·lb
CAD Icon (for items table)
QF1000 Assembly W/VSP&Red 1 7/8 140 mm
5 1/2
in
3000 rpm Red 12001 N·m
106208
in·lb
CAD Icon (for items table)
QF1000 Assembly W/VSP&Blue 1 7/8 140 mm
5 1/2
in
3000 rpm Blue 23022 N·m
203746
in·lb
CAD Icon (for items table)
QF1000 Assembly W/VSP&White 1 7/8 140 mm
5 1/2
in
3000 rpm White 23022 N·m
203746
in·lb
CAD Icon (for items table)
QF1000 Assembly W/VSP&Black 1 7/8 140 mm
5 1/2
in
3000 rpm Black 35081 N·m
310466
in·lb
CAD Icon (for items table)
QF1890 Assembly W/VSP&Red 2 1/2 175 mm
6 1/2
in
2400 rpm Red 19869 N·m
175840
in·lb
CAD Icon (for items table)
QF1890 Assembly W/VSP&Blue 2 1/2 175 mm
6 1/2
in
2400 rpm Blue 38937 N·m
344594
in·lb
CAD Icon (for items table)
QF1890 Assembly W/VSP&White 2 1/2 175 mm
6 1/2
in
2400 rpm White 38937 N·m
344594
in·lb
CAD Icon (for items table)
QF1890 Assembly W/VSP&Black 2 1/2 175 mm
6 1/2
in
2400 rpm Black 62597 N·m
553982
in·lb
CAD Icon (for items table)
QF3150 Assembly W/VSP&Red 2 1/2 205 mm
8
in
2000 rpm Red 33942 N·m
300387
in·lb
CAD Icon (for items table)
QF3150 Assembly W/VSP&Blue 2 1/2 205 mm
8
in
2000 rpm Blue 64004 N·m
566434
in·lb
CAD Icon (for items table)
QF3150 Assembly W/VSP&White 2 1/2 205 mm
8
in
2000 rpm White 64004 N·m
566434
in·lb
CAD Icon (for items table)
QF3150 Assembly W/VSP&Black 2 1/2 205 mm
8
in
2000 rpm Black 98434 N·m
871139
in·lb
CAD Icon (for items table)
QF10260 Assembly W/VSP&Red 2 1/2 280 mm
11
in
1200 rpm Red 67852 N·m
600494
in·lb
CAD Icon (for items table)
QF10260 Assembly W/VSP&Blue 2 1/2 280 mm
11
in
1200 rpm Blue 127817 N·m
1131179
in·lb
CAD Icon (for items table)
QF10260 Assembly W/VSP&White 2 1/2 280 mm
11
in
1200 rpm White 127817 N·m
1131179
in·lb
CAD Icon (for items table)
QF10260 Assembly W/VSP&Black 2 1/2 280 mm
11
in
1200 rpm Black 188794 N·m
1670826
in·lb
CAD Icon (for items table)
QF15000 Assembly W/VSP&Red 5 340.00 mm
13.5
in
1000 rpm Red 91696 N·m
811602
in·lb
CAD Icon (for items table)
QF15000 Assembly W/VSP&Blue 5 340.00 mm
13.5
in
1000 rpm Blue 175751 N·m
1555571
in·lb
CAD Icon (for items table)
QF15000 Assembly W/VSP&White 5 340.00 mm
13.5
in
1000 rpm White 175751 N·m
1555571
in·lb
CAD Icon (for items table)
QF15000 Assembly W/VSP&Black 5 340.00 mm
13.5
in
1000 rpm Black 259806 N·m
2299540
in·lb
CAD Icon (for items table)
QF22480 Assembly W/VSP&Red 6 405 mm
16
in
850 rpm Red 157030 N·m
1389871
in·lb
CAD Icon (for items table)
QF22480 Assembly W/VSP&Blue 6 405 mm
16
in
850 rpm Blue 300974 N·m
2663919
in·lb
CAD Icon (for items table)
  Results 26 - 50 of 56 1 2 3