All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Complete Standard Coupling Assembly with High-Speed Split Cover > View Items  

QUICK FLEX Complete Standard Coupling Assembly with High-Speed Split Cover

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Compare Items
   
  Results 1 - 25 of 56 1 2 3 

Part Number

Pilot-Bore Diameter

Maximum Bore Size - Standard Keyway

Max. RPM

Color

Continuous Torque

CAD

QF15 Assembly W/VSP&Red 17/32 40 mm
1 5/8
in
9000 rpm Red 150 N·m
1324
in·lb
CAD Icon (for items table)
QF15 Assembly W/VSP&Blue 17/32 40 mm
1 5/8
in
9000 rpm Blue 293 N·m
2594
in·lb
CAD Icon (for items table)
QF15 Assembly W/VSP&White 17/32 40 mm
1 5/8
in
9000 rpm White 293 N·m
2594
in·lb
CAD Icon (for items table)
QF15 Assembly W/VSP&Black 17/32 40 mm
1 5/8
in
9000 rpm Black 452 N·m
4001
in·lb
CAD Icon (for items table)
QF25 Assembly W/VSP&Red 5/8 50 mm
2 1/8
in
7000 rpm Red 484 N·m
4283
in·lb
CAD Icon (for items table)
QF25 Assembly W/VSP&Blue 5/8 50 mm
2 1/8
in
7000 rpm Blue 913 N·m
8077
in·lb
CAD Icon (for items table)
QF25 Assembly W/VSP&White 5/8 50 mm
2 1/8
in
7000 rpm White 913 N·m
8077
in·lb
CAD Icon (for items table)
QF25 Assembly W/VSP&Black 5/8 50 mm
2 1/8
in
7000 rpm Black 1407 N·m
12449
in·lb
CAD Icon (for items table)
QF50 Assembly W/VSP&Red 23/32 60 mm
2 3/8
in
6000 rpm Red 998 N·m
8833
in·lb
CAD Icon (for items table)
QF50 Assembly W/VSP&Blue 23/32 60 mm
2 3/8
in
6000 rpm Blue 1978 N·m
17502
in·lb
CAD Icon (for items table)
QF50 Assembly W/VSP&White 23/32 60 mm
2 3/8
in
6000 rpm White 1978 N·m
17502
in·lb
CAD Icon (for items table)
QF50 Assembly W/VSP&Black 23/32 60 mm
2 3/8
in
6000 rpm Black 2992 N·m
26479
in·lb
CAD Icon (for items table)
QF100 Assembly W/VSP&Red 15/16 75 mm
3
in
4800 rpm Red 2003 N·m
17723
in·lb
CAD Icon (for items table)
QF100 Assembly W/VSP&Blue 15/16 75 mm
3
in
4800 rpm Blue 3971 N·m
35144
in·lb
CAD Icon (for items table)
QF100 Assembly W/VSP&White 15/16 75 mm
3
in
4800 rpm White 3971 N·m
35144
in·lb
CAD Icon (for items table)
QF100 Assembly W/VSP&Black 15/16 75 mm
3
in
4800 rpm Black 6061 N·m
53642
in·lb
CAD Icon (for items table)
QF175 Assembly W/VSP&Red 1 95 mm
3 7/8
in
4200 rpm Red 3475 N·m
30753
in·lb
CAD Icon (for items table)
QF175 Assembly W/VSP&Blue 1 95 mm
3 7/8
in
4200 rpm Blue 6656 N·m
58903
in·lb
CAD Icon (for items table)
QF175 Assembly W/VSP&White 1 95 mm
3 7/8
in
4200 rpm White 6656 N·m
58903
in·lb
CAD Icon (for items table)
QF175 Assembly W/VSP&Black 1 95 mm
3 7/8
in
4200 rpm Black 9973 N·m
88257
in·lb
CAD Icon (for items table)
QF250 Assembly W/VSP&Red 1 1/2 105 mm
4 1/8
in
3800 rpm Red 4391 N·m
38864
in·lb
CAD Icon (for items table)
QF250 Assembly W/VSP&Blue 1 1/2 105 mm
4 1/8
in
3800 rpm Blue 8718 N·m
77158
in·lb
CAD Icon (for items table)
QF250 Assembly W/VSP&White 1 1/2 105 mm
4 1/8
in
3800 rpm White 8718 N·m
77158
in·lb
CAD Icon (for items table)
QF250 Assembly W/VSP&Black 1 1/2 105 mm
4 1/8
in
3800 rpm Black 13438 N·m
118930
in·lb
CAD Icon (for items table)
QF500 Assembly W/VSP&Red 1 7/8 115 mm
4 1/2
in
3400 rpm Red 8487 N·m
75114
in·lb
CAD Icon (for items table)
  Results 1 - 25 of 56 1 2 3