|
QF22480 Assembly W/VSP&White
|
Pilot-Bore Diameter
N/A
6
|
Maximum Bore Size - Standard Keyway
N/A
405 mm16 in
|
Max. RPM
N/A
850 rpm
|
Color
N/A
White
|
Continuous Torque
N/A
300974 N·m2663919 in·lb
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
QF22480 Assembly W/VSP&Black
|
Pilot-Bore Diameter
N/A
6
|
Maximum Bore Size - Standard Keyway
N/A
405 mm16 in
|
Max. RPM
N/A
850 rpm
|
Color
N/A
Black
|
Continuous Torque
N/A
444918 N·m3937967 in·lb
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
QF30000 Assembly W/VSP&Red
|
Pilot-Bore Diameter
N/A
10
|
Maximum Bore Size - Standard Keyway
N/A
505 mm20 in
|
Max. RPM
N/A
700 rpm
|
Color
N/A
Red
|
Continuous Torque
N/A
318537 N·m2819368 in·lb
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
QF30000 Assembly W/VSP&Blue
|
Pilot-Bore Diameter
N/A
10
|
Maximum Bore Size - Standard Keyway
N/A
505 mm20 in
|
Max. RPM
N/A
700 rpm
|
Color
N/A
Blue
|
Continuous Torque
N/A
610529 N·m5403788 in·lb
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
QF30000 Assembly W/VSP&White
|
Pilot-Bore Diameter
N/A
10
|
Maximum Bore Size - Standard Keyway
N/A
505 mm20 in
|
Max. RPM
N/A
700 rpm
|
Color
N/A
White
|
Continuous Torque
N/A
610529 N·m5403788 in·lb
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
QF30000 Assembly W/VSP&Black
|
Pilot-Bore Diameter
N/A
10
|
Maximum Bore Size - Standard Keyway
N/A
505 mm20 in
|
Max. RPM
N/A
700 rpm
|
Color
N/A
Black
|
Continuous Torque
N/A
902520 N·m7988209 in·lb
|
CAD
N/A
|
Add To Cart
Request Quote
|