88345005265
Description
N/A
QF250BINSERT
Coupling Size
N/A
250
Color
N/A
Blue
Nominal Torque
N/A
8718 in·lb
Inner Diameter (L)
N/A
4.13 in 104.9 mm
Add To Cart
Request Quote
88345005269
Description
N/A
QF250INSERT
Coupling Size
N/A
250
Color
N/A
Red
Nominal Torque
N/A
4391 in·lb
Inner Diameter (L)
N/A
4.13 in 104.9 mm
Add To Cart
Request Quote
88345005268
Description
N/A
QF250HINSERT
Coupling Size
N/A
250
Color
N/A
White
Nominal Torque
N/A
8718 in·lb
Inner Diameter (L)
N/A
4.13 in 104.9 mm
Add To Cart
Request Quote
88345005352
Description
N/A
QF500TINSERT
Coupling Size
N/A
500
Color
N/A
Black
Nominal Torque
N/A
24794 in·lb
Inner Diameter (L)
N/A
4.51 in 114.6 mm
Add To Cart
Request Quote
88345005345
Description
N/A
QF500BINSERT
Coupling Size
N/A
500
Color
N/A
Blue
Nominal Torque
N/A
16313 in·lb
Inner Diameter (L)
N/A
4.51 in 114.6 mm
Add To Cart
Request Quote
88345005349
Description
N/A
QF500INSERT
Coupling Size
N/A
500
Color
N/A
Red
Nominal Torque
N/A
8487 in·lb
Inner Diameter (L)
N/A
4.51 in 114.6 mm
Add To Cart
Request Quote
88345005348
Description
N/A
QF500HINSERT
Coupling Size
N/A
500
Color
N/A
White
Nominal Torque
N/A
16313 in·lb
Inner Diameter (L)
N/A
4.51 in 114.6 mm
Add To Cart
Request Quote
88345005127
Description
N/A
QF1000TINSERT
Coupling Size
N/A
1000
Color
N/A
Black
Nominal Torque
N/A
35081 in·lb
Inner Diameter (L)
N/A
6.19 in 157.2 mm
Add To Cart
Request Quote
88345005119
Description
N/A
QF1000BINSERT
Coupling Size
N/A
1000
Color
N/A
Blue
Nominal Torque
N/A
23022 in·lb
Inner Diameter (L)
N/A
6.19 in 157.2 mm
Add To Cart
Request Quote
88345005124
Description
N/A
QF1000INSERT
Coupling Size
N/A
1000
Color
N/A
Red
Nominal Torque
N/A
12001 in·lb
Inner Diameter (L)
N/A
6.19 in 157.2 mm
Add To Cart
Request Quote
88345005122
Description
N/A
QF1000HINSERT
Coupling Size
N/A
1000
Color
N/A
White
Nominal Torque
N/A
23022 in·lb
Inner Diameter (L)
N/A
6.19 in 157.2 mm
Add To Cart
Request Quote
88345005260
Description
N/A
QF1890TINSERT
Coupling Size
N/A
1890
Color
N/A
Black
Nominal Torque
N/A
62597 in·lb
Inner Diameter (L)
N/A
7.6 in 193 mm
Add To Cart
Request Quote
88345005252
Description
N/A
QF1890BINSERT
Coupling Size
N/A
1890
Color
N/A
Blue
Nominal Torque
N/A
38937 in·lb
Inner Diameter (L)
N/A
7.6 in 193 mm
Add To Cart
Request Quote
88345005257
Description
N/A
QF1890INSERT
Coupling Size
N/A
1890
Color
N/A
Red
Nominal Torque
N/A
19869 in·lb
Inner Diameter (L)
N/A
7.6 in 193 mm
Add To Cart
Request Quote
88345005255
Description
N/A
QF1890HINSERT
Coupling Size
N/A
1890
Color
N/A
White
Nominal Torque
N/A
38937 in·lb
Inner Diameter (L)
N/A
7.6 in 193 mm
Add To Cart
Request Quote
88345005342
Description
N/A
QF3150TINSERT
Coupling Size
N/A
3150
Color
N/A
Black
Nominal Torque
N/A
98434 in·lb
Inner Diameter (L)
N/A
9.15 in 232.4 mm
Add To Cart
Request Quote
88345005335
Description
N/A
QF3150BINSERT
Coupling Size
N/A
3150
Color
N/A
Blue
Nominal Torque
N/A
64004 in·lb
Inner Diameter (L)
N/A
9.15 in 232.4 mm
Add To Cart
Request Quote
88345005339
Description
N/A
QF3150INSERT
Coupling Size
N/A
3150
Color
N/A
Red
Nominal Torque
N/A
33942 in·lb
Inner Diameter (L)
N/A
9.15 in 232.4 mm
Add To Cart
Request Quote
88345041091
Description
N/A
QF3150HINSERT
Coupling Size
N/A
3150
Color
N/A
White
Nominal Torque
N/A
64004 in·lb
Inner Diameter (L)
N/A
9.15 in 232.4 mm
Add To Cart
Request Quote
88345005188
Description
N/A
QF10260TINSERT
Coupling Size
N/A
10260
Color
N/A
Black
Nominal Torque
N/A
188794 in·lb
Inner Diameter (L)
N/A
11.25 in 285.8 mm
Add To Cart
Request Quote
88345005182
Description
N/A
QF10260BINSERT
Coupling Size
N/A
10260
Color
N/A
Blue
Nominal Torque
N/A
127817 in·lb
Inner Diameter (L)
N/A
11.25 in 285.8 mm
Add To Cart
Request Quote
88345005186
Description
N/A
QF10260INSERT
Coupling Size
N/A
10260
Color
N/A
Red
Nominal Torque
N/A
67852 in·lb
Inner Diameter (L)
N/A
11.25 in 285.8 mm
Add To Cart
Request Quote
88345047413
Description
N/A
QF10260HINSERT
Coupling Size
N/A
10260
Color
N/A
White
Nominal Torque
N/A
127817 in·lb
Inner Diameter (L)
N/A
11.25 in 285.8 mm
Add To Cart
Request Quote