All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Elastomeric Inserts > View Items  

QUICK FLEX Elastomeric Inserts

Check up to five results to perform an action.

  • The QUICK FLEX Type coupling consists of two standard hubs and one insert and one cover.
  • QUICK FLEX flexible urethane coupling inserts are resistant to most chemicals and avaialble in four materials for varying temperature and torque needs.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  QUICK FLEX Insert Drawing


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Compare Items
   
  Results 1 - 25 of 48 1 2 

Part Number

Description 

Coupling Size

Color

Nominal Torque

Inner Diameter (L)

88345005422 QF5TINSERT 5 Black N/A 1.23 in
31.2
mm
88345005408 QF5BINSERT 5 Blue N/A 1.23 in
31.2
mm
88345005410 QF5INSERT 5 Red N/A 1.23 in
31.2
mm
88345005409 QF5HINSERT 5 White N/A 1.23 in
31.2
mm
88345005213 QF15TINSERT 15 Black 452 in·lb 1.66 in
42.2
mm
88345005191 QF15BINSERT 15 Blue 293 in·lb 1.66 in
42.2
mm
88345005195 QF15INSERT 15 Red 150 in·lb 1.66 in
42.2
mm
88345005194 QF15HINSERT 15 White 293 in·lb 1.66 in
42.2
mm
88345005303 QF25TINSERT 25 Black 1407 in·lb 2.16 in
54.9
mm
88345005280 QF25BINSERT 25 Blue 913 in·lb 2.16 in
54.9
mm
88345005283 QF25INSERT 25 Red 484 in·lb 2.16 in
54.9
mm
88345005282 QF25HINSERT 25 White 913 in·lb 2.16 in
54.9
mm
88345005378 QF50TINSERT 50 Black 2992 in·lb 2.41 in
61.2
mm
88345005358 QF50BINSERT 50 Blue 1978 in·lb 2.41 in
61.2
mm
88345005362 QF50INSERT 50 Red 998 in·lb 2.41 in
61.2
mm
88345005361 QF50HINSERT 50 White 1978 in·lb 2.41 in
61.2
mm
88345005154 QF100TINSERT 100 Black 6061 in·lb 3.05 in
77.5
mm
88345005131 QF100BINSERT 100 Blue 3971 in·lb 3.05 in
77.5
mm
88345005135 QF100INSERT 100 Red 2003 in·lb 3.05 in
77.5
mm
88345005134 QF100HINSERT 100 White 3971 in·lb 3.05 in
77.5
mm
88345005245 QF175TINSERT 175 Black 9973 in·lb 3.9 in
99.1
mm
88345005237 QF175BINSERT 175 Blue 6656 in·lb 3.9 in
99.1
mm
88345005241 QF175INSERT 175 Red 3475 in·lb 3.9 in
99.1
mm
88345005240 QF175HINSERT 175 White 6656 in·lb 3.9 in
99.1
mm
88345005273 QF250TINSERT 250 Black 13438 in·lb 4.13 in
104.9
mm
  Results 1 - 25 of 48 1 2